switch-disconnector Compact INS100 - 4 poles - 100 A

28909
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Product Details

Activity PPCCB
Part Number 28909
[icm] Rated Short-circuit Making Capacity 154 kA with upstream protection circuit breaker 690 V AC at 50/60 Hz, 20 kA switch-disconnector alone 690 V AC at 50/60 Hz
[Icw] rated short-time withstand current 0.01 kA during 30 s conforming to IEC 60947-3, 1.23 kA during 20 s conforming to IEC 60947-3, 3.175 kA during 3 s conforming to IEC 60947-3, 5.5 kA during 1 s conforming to IEC 60947-3
[Uimp] rated impulse withstand voltage 8 kV
Connection Pitch 30 mm
Contact Position Indicator yes
Downside Connection front
suitability for isolation yes
Upside Connection front
ambient air temperature for storage -50-85 °C
compatibility code INS100
control type rotary handle
depth 62.5 mm
device short name Compact INS100
Electrical Durability AC-22A: 1500 cycles 220/240 V AC 50/60 Hz, DC-23A: 1500 cycles 250 V DC 4 poles in series, AC-22A: 1500 cycles 690 V AC 50/60 Hz, AC-23A: 1500 cycles 690 V AC 50/60 Hz, AC-22A: 1500 cycles 380/415 V AC 50/60 Hz, AC-22A: 1500 cycles 440 V AC 50/60 Hz, AC-22A: 1500 cycles 500 V AC 50/60 Hz, AC-23A: 1500 cycles 220/240 V AC 50/60 Hz, AC-23A: 1500 cycles 380/415 V AC 50/60 Hz, AC-23A: 1500 cycles 440 V AC 50/60 Hz, AC-23A: 1500 cycles 500 V AC 50/60 Hz, DC-22A: 1500 cycles 250 V DC 4 poles in series
height 100 mm
IK degree of protection IK07 conforming to EN 50102
IP degree of protection IP40 conforming to IEC 60529
mechanical durability 15000 cycles
mounting mode fixed
mounting support DIN rail, plate
net weight 0.9 kg
network frequency 50/60 Hz
network type DC, AC
Poles Description 4P
pollution degree 3
product certifications KEMA-KEUR, CCC
product or component type switch disconnector
range ComPact
range of product INS40...160
width 135 mm
Visible break no
Handle colour black
Enclosure dimensions for Ithe 260 mm x 160 mm x 55 mm
Intermittent duty class class 120 - 60 %
Switch-disconnector name Compact INS100
ambient air temperature for operation -25-70 °C
standards IEC 60947-1, IEC 60947-3
[Ie] rated operational current AC-22A: 100 A AC 50/60 Hz 220/240 V, AC-23A: 63 A AC 50/60 Hz 660/690 V, DC-22A: 100 A DC 125 V 2 poles in series, DC-23A: 100 A DC 125 V 2 poles in series, DC-22A: 100 A DC 250 V 4 poles in series, DC-23A: 100 A DC 250 V 4 poles in series, AC-22A: 100 A AC 50/60 Hz 380/415 V, AC-22A: 100 A AC 50/60 Hz 440/480 V, AC-22A: 100 A AC 50/60 Hz 500 V, AC-22A: 100 A AC 50/60 Hz 660/690 V, AC-23A: 100 A AC 50/60 Hz 220/240 V, AC-23A: 100 A AC 50/60 Hz 380/415 V, AC-23A: 100 A AC 50/60 Hz 440/480 V, AC-23A: 100 A AC 50/60 Hz 500 V
Maximum Power AC-23: 22 kW at 220/240 V AC 50/60 Hz, AC-23: 45 kW at 380/415 V AC 50/60 Hz, AC-23: 55 kW at 440 V AC 50/60 Hz, AC-23: 55 kW at 500/525 V AC 50/60 Hz, AC-23: 55 kW at 660/690 V AC 50/60 Hz
[Ith] conventional free air thermal current 100 A at 60 °C
[Ui] rated insulation voltage 750 V AC 50/60 Hz

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently Bought Together

miniature circuit breaker - C60H - 1 pole - 10 A - C curve

check-small In stock

KWD 9.408
KWD 8.954