
calcActive())">
socket RXZ - mixed contact - 7 A - 250 V - screw clamp - for relay RXM2..
RXZE1M2C
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXZE1M2C
socket RXZ - mixed contact - 7 A - 250 V - screw clamp - for relay RXM2..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
socket RXZ - mixed contact - 7 A - 250 V - screw clamp - for relay RXM2..
KWDÂ 0.000
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | RXZE1M2C |
Rated current | 7:00 AM |
[Ith] conventional free air thermal current | 7:00 AM |
[Uimp] rated impulse withstand voltage | 4 kV |
ambient air temperature for storage | -55-85 °C |
compatibility code | RXZ |
connections - terminals | screw clamp terminals |
contact terminal arrangement | mixed |
device short name | RXZ |
dielectric strength | 2500 V |
fixing mode | by screw (panel), clip-on (35 mm symmetrical DIN rail) |
marking | CE |
net weight | 0.034 kg |
overvoltage category | III |
pollution degree | 3 |
product or component type | socket |
range of product | Harmony Electromechanical Relays |
rated operational voltage limits | 250 V |
sale per indivisible quantity | 10 |
tightening torque | < 0.8 N.m for M3 screw(s) |
width | 22.5 mm |
contacts type and composition | 2 C/O |
ambient air temperature for operation | -40-55 °C |
standards | IEC 61984 |
product compatibility | plug-in relay RXM with 2 C/O contact |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account