
calcActive())">
shunt trip release SHT - 200..240 V AC - for EZ250
EZESHT200AC
KWDÂ 22.557
KWDÂ 16.863
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZESHT200AC
shunt trip release SHT - 200..240 V AC - for EZ250
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
shunt trip release SHT - 200..240 V AC - for EZ250
KWDÂ 22.557
KWDÂ 16.863
Product Details
Activity | PPCCB |
---|---|
Part Number | EZESHT200AC |
[Uc] control circuit voltage | 200...240 V AC 50/60 Hz |
compatibility code | SHT |
device application | control |
device short name | SHT |
product or component type | voltage release |
range | EasyPact |
Range Compatibility | EasyPact (EasyPact EZC) |
range of product | EZCV250, EZC250 |
Voltage release type | shunt trip release |
Threshold tripping voltage | 0.7 Un tripping |
Auxiliary connection terminal | lead wire |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account