
calcActive())">
shielded cord set - 40-way terminal - one end flying leads - for X80 I/O - 3 m
BMXFCW301S
KWD 50.356
KWD 43.428
KWD 50.356
KWD 50.356
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXFCW301S
shielded cord set - 40-way terminal - one end flying leads - for X80 I/O - 3 m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | IDPAC |
---|---|
Part Number | BMXFCW301S |
Accessory / separate part type | preformed cordset |
net weight | 0.48 kg |
range of product | Modicon X80 |
product compatibility | BMXART0414, BMXART0814 |
Electrical Connection | 1 connector 40 ways module side, 1 free end with color-coded flying leads terminal block analogue sensor |
Cable Length | 3 m |