
calcActive())">
shielded cord set - 28 ways terminal - one end flying leads - for X80 - 3 m
BMXFTW308S
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXFTW308S
shielded cord set - 28 ways terminal - one end flying leads - for X80 - 3 m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
shielded cord set - 28 ways terminal - one end flying leads - for X80 - 3 m
KWDÂ 0.000
Product Details
Activity | IDPAC |
---|---|
Part Number | BMXFTW308S |
Accessory / separate part type | preformed cordset |
net weight | 0.48 kg |
range of product | Modicon X80 |
product compatibility | BMXAMI0810, BMXAMI0800 |
Electrical Connection | 1 free end with color-coded flying leads, 1 removable terminal block 28 ways module side |
Cable Length | 3 m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account