
calcActive())">
ruggedized rack X80 - 12 slots - Ethernet backplane
BMEXBP1200H
KWDÂ 380.266
KWDÂ 284.790
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMEXBP1200H
ruggedized rack X80 - 12 slots - Ethernet backplane
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ruggedized rack X80 - 12 slots - Ethernet backplane
KWDÂ 380.266
KWDÂ 284.790
Product Details
Activity | IDPAC |
---|---|
Part Number | BMEXBP1200H |
Accessory / separate part type | ruggedized rack |
current consumption | 164 mA at 24 V DC, 86 mA at 3.3 V DC |
fixing mode | by 4 M6 screws, mounting on plate, by 4 screws - diameter: 4.32-6.35 mm, mounting on panel |
IP degree of protection | IP20 |
net weight | 1.377 kg |
product certifications | CE, UL, CSA, RCM, EAC, Merchant Navy, ATEX zone 2/22, IECEx zone 2/22 |
protective treatment | conformal coating |
range of product | Modicon X80 |
relative humidity | 5-95 % without condensation |
MTBF reliability | 1500000 H |
Number of slots | 8 bus X + Ethernet, 4 bus X |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 61131-2, EN/IEC 61010-2-201, UL 61010-2-201, CSA C22.2 No 61010-2-201, IACS E10, EN/IEC 61000-6-5, interface type 1 and type 2, EN/IEC 61850-3, location G, EN/IEC 60079-0 |
product compatibility | I/O module, BMX processor, specific application module, BMXCPS power supply, BME processor |
environmental characteristic | gas resistant class Gx conforming to ISA S71.04, gas resistant class 3C4 conforming to IEC 60721-3-3, dust resistant class 3S4 conforming to IEC 60721-3-3, sand resistant class 3S4 conforming to IEC 60721-3-3, salt resistant level 2 conforming to IEC 68252, mold growth resistant class 3B2 conforming to IEC 60721-3-3, fungal spore resistant class 3B2 conforming to IEC 60721-3-3, hazardous location class I division 2 |
Electrical Connection | 1 connector (XBE) expansion module |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility, 2014/34/EU - ATEX directive |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account