
calcActive())">
remote graphic terminal - 240 x 160 pixels - IP54
VW3A1101
KWDÂ 98.881
KWDÂ 66.418
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A1101
remote graphic terminal - 240 x 160 pixels - IP54
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
remote graphic terminal - 240 x 160 pixels - IP54
KWDÂ 98.881
KWDÂ 66.418
Product Details
Activity | IDVSD |
---|---|
Part Number | VW3A1101 |
accessory / separate part category | display and signalling accessories |
accessory / separate part destination | variable speed drive |
Accessory / separate part type | display terminal |
IP degree of protection | IP54 |
net weight | 0.145 kg |
range of product | Altivar |
Pixel resolution | 240 x 160 |
User language | Italian, English, French, Spanish, German, Chinese |
Messages display capacity | 8 lines |
ambient air temperature for operation | -15-50 °C |
Mounting Location | on the door of an enclosure |
Range Compatibility | Altivar 312, Altivar 61, Altivar Lift, Altivar 32, Altivar Machine ATV320, Altivar 312 Solar, Altivar 212, Altivar 71, Altivar 61Q, Altivar 71Q |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account