
calcActive())">
PT1000 5,0m IP68 5x20 -50+110°C Green
TM1STPTTSN52050
KWD 8.545
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TM1STPTTSN52050
PT1000 5,0m IP68 5x20 -50+110°C Green
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PT1000 5,0m IP68 5x20 -50+110°C Green
KWD 8.545
Product Details
Activity | IDCOM |
---|---|
Part Number | TM1STPTTSN52050 |
accessory / separate part category | thermal management accessory |
Accessory / separate part type | probe |
connections - terminals | cable with wire end ferrule |
fixing mode | clip-on |
height | 5 mm |
IP degree of protection | IP68 |
mounting support | cables |
range of product | Modicon M171 |
width | 20 mm |
Temperature probe type | Pt 1000 |
Electrical Connection | 2 conductors cable for controller side |
Cable Length | 5 m (+/- 3 %) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account