PM5580 Meter, 2 ethernet, up to 63th H, 1,1M, 24VDC, 4DI/2DO 52 alarms

METSEPM5580
Be the first one to review this.
KWD 0.000

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Product Details

Activity DPLVP
Part Number METSEPM5580

Seller Information

Documents

Reviews

Frequently Bought Together

current transformer tropicalised DIN mount 150 5 cables d. 27 - bars 10x32 15x25

check-small In stock

KWD 0.000
current transformer tropicalised DIN mount 400 5 cables d. 27 - bars 10x32 15x25

check-small In stock

KWD 0.000
current transformer tropicalised DIN mount 300 5 cables d. 27 - bars 10x32 15x25

check-small In stock

KWD 0.000
current transformer tropicalised DIN mount 250 5 cables d. 27 - bars 10x32 15x25

check-small In stock

KWD 0.000
current transformer tropicalised DIN mount 200 5 cables d. 27 - bars 10x32 15x25

check-small In stock

KWD 0.000
PowerLogic Split Core Current Transformer - Type HM, for cable - 0500A / 5A

check-small In stock

KWD 0.000
PowerLogic Split Core Current Transformer - Type HG, for cable - 0400A / 5A

check-small In stock

KWD 0.000
PowerLogic Split Core Current Transformer - Type HJ, for cable - 0400A / 5A

check-small In stock

KWD 0.000