
calcActive())">
Pieno - HDMI and USB socket
E8232HDUSB
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8232HDUSB
Pieno - HDMI and USB socket
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pieno - HDMI and USB socket
KWDÂ 0.000
Product Details
Part Number | E8232HDUSB |
---|---|
Activity | HDCWD |
Weight | 76.0 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.5 cm |
ambient air temperature for operation | -5-40 °C |
depth | 23.8 mm |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Connectors | 1 x USB, 1 x HDMI |
product or component type | media socket |
range of product | Pieno |
relative humidity | 0-95 % |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account