
calcActive())">
Pieno - 16A 250V - electronic key card switch with time delay
E8231EKT
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231EKT
Pieno - 16A 250V - electronic key card switch with time delay
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pieno - 16A 250V - electronic key card switch with time delay
KWDÂ 0.000
Product Details
Load Type | resistive |
---|---|
Rated current | 16 A at 220...240 V AC 50/60 Hz |
Part Number | E8231EKT |
Activity | HDCWD |
Weight | 135.0 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 4.5 cm |
ambient air temperature for operation | 0-40 °C |
depth | 9.1 mm |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
product or component type | electronic keycard reader |
range of product | Pieno |
relative humidity | 0-95 % |
standards | IEC 60669-2-1 |
width | 87 mm |
Wiring Device Mounting | flush |
ambient air temperature for operation | 0-40 °C |
standards | IEC 60669-2-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account