
calcActive())">
Schneider Electric E8231BPDMW, E8231BPDMW
E8231BPDMW
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231BPDMW
Schneider Electric E8231BPDMW, E8231BPDMW
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric E8231BPDMW, E8231BPDMW
KWDÂ 0.000
Product Details
Load Type | fluorescent, resistive |
---|---|
Rated current | 10 A at 250 V AC 50 Hz |
Part Number | E8231BPDMW |
Activity | HDCWD |
Weight | 155.8 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 3.3 cm |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 1 x 2.5 mm² for solid cable(s), 1 x 1.5 mm² for stranded cable(s) |
Connections - Terminals | by screw |
depth | 35.5 mm |
Embedding Depth | 21 mm |
height | 87 mm |
local signalling | please wait, neon (orange), please clean up, neon (green), privacy, neon (red) |
Material | polycarbonate: surround, polycarbonate: grid plate |
product or component type | switch |
range of product | Pieno |
relative humidity | 0-95 % |
standards | GB 16915.1 |
Switch Application | bell switch |
Switch Function | switch |
width | 87 mm |
Wiring Device Mounting | flush |
ambient air temperature for operation | -5-40 °C |
standards | GB 16915.1 |
local signalling | please wait, neon (orange), please clean up, neon (green), privacy, neon (red) |
connections - terminals | by screw |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account