
calcActive())">
on-delay timing relay - 0.02 s..300 h - 24..240 V AC - 2 OC
RE48ATM12MW
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RE48ATM12MW
on-delay timing relay - 0.02 s..300 h - 24..240 V AC - 2 OC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
on-delay timing relay - 0.02 s..300 h - 24..240 V AC - 2 OC
KWDÂ 0.000
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Resistance to electrostatic discharge | 6 kV in contact conforming to EN/IEC 61000-4-2 level 3, 8 kV in air conforming to EN/IEC 61000-4-2 level 3 |
Part Number | RE48ATM12MW |
Rated current | 5:00 AM |
[Us] rated supply voltage | 24...240 V AC/DC 50/60 Hz |
ambient air temperature for storage | -40-70 °C |
breaking capacity | 1250 VA |
compatibility code | RE48 |
connections - terminals | screw connectors |
control type | selector switch front panel |
dielectric strength | 1 kV 1 mA/1 minute conforming to IEC 61812-1 |
IP degree of protection | IP40 (housing) conforming to IEC 60529, IP50 (front face) conforming to IEC 60529 |
marking | CE |
maximum switching voltage | 250 V AC/DC |
mechanical durability | 30000000 cycles |
minimum switching current | 100 mA |
mounting support | panel mounted: system supplied with the product, base mounted: socket |
net weight | 0.14 kg |
output voltage | 240 V at 5 A AC-12, 30 V at 2 A DC-13, 240 V at 1.5 A AC-15 |
product certifications | UL, cULus, C-Tick, CSA |
product or component type | single function relay |
range of product | Harmony Timer Relays |
relative humidity | 93-93 % without condensation conforming to IEC 60068-2-3 |
contacts type and composition | 2 C/O |
Reset time | 25 ms on de-energisation |
Immunity to microbreaks | 10 ms |
Power consumption in VA | 1.1 VA at 24 V, 4.8 VA at 240 V |
Disturbance radiated/conducted | class B 0.15...30 MHz conforming to EN 55022 (EN 55011 group 1) |
Resistance to electromagnetic fields | 10 V/m 26 MHz to 1 GHz conforming to IEC 61000-4-3 level 3 |
Surge withstand | 1 kV differential mode conforming to IEC 61000-4-5 level 3, 2 kV common mode conforming to IEC 61000-4-5 level 3 |
Resistance to fast transients | 2 kV (capacitive connecting clip) conforming to EN/IEC 61000-4-4 level 4, 4 kV (direct) conforming to EN/IEC 61000-4-4 level 4 |
Voltage range | 0.85...1.1 Us AC, 0.9...1.1 Us DC |
Temperature drift | +/- 0.02 %/°C of the maximum setting value conforming to IEC 61812-1 |
Voltage drift | +/- 0.2 %/V of the maximum setting value at 48...240 V, +/- 1 %/V of the maximum setting value at 24...48 V |
Time delay range | 5...300 h, 2...120 min, 0.5...30 h, 0.2...12 h, 0.2...12 min, 0.2...12 s, 0.5...30 min, 2...120 h, 2...120 s, 0.02...1.2 s, 0.5...30 s, 5...300 s, 0.05...3 s, 5...300 min |
Housing material | self-extinguishing |
Output type | relay |
Time delay type | A |
Repeat accuracy | +/- 0.2 % of the maximum setting value conforming to IEC 61812-1 |
Discrete output type | relay |
Setting accuracy of time delay | +/- 5 % of full scale at 25 °C conforming to IEC 61812-1 |
Minimum pulse duration | 20 ms |
Maximum switching current | 5:00 AM |
Functionality | on-delay timing |
On-load factor | 100% |
Component name | RE48 |
Pick up duration | 55 ms |
Product front plate size | 48 x 48 mm |
Humidity drift | +/- 0.05 %/%RH of the maximum setting value conforming to IEC 61812-1 |
Immunity to radioelectric fields | 10 V (0.15...80 MHz) conforming to EN/IEC 61000-4-6 level 3 |
Protection against electric shocks | 4 kV class III conforming to IEC 60664-1, 4 kV class III conforming to IEC 61812-1 |
Immunity to voltage dips | 30 % / 10 ms conforming to EN/IEC 61000-4-11, 60 % / 100 ms conforming to EN/IEC 61000-4-11, 95 % / 5 s conforming to EN/IEC 61000-4-11 |
vibration resistance | 0.35 mm (f= 10-55 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -20-50 °C |
standards | 73/23/EEC, 93/68/EEC, EN 50082-1/2, 89/336/EEC, EN 50081-1/2, IEC 61812-1, IEC 60669-2-3 |
local signalling | 1 LED (yellow) for output relay state, LED indicator (green) for flashing: relay energised timing in progress, LED indicator (green) for on steady: relay energised, no timing in progress |
Electrical Connection | plug-in sub-base 8 pin(s) |
Electrical Durability | 100000 cycles |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account