
calcActive())">
Mureva FL 20W 6500K, IP44 IR Sensor 230V
IMT47217
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

IMT47217
Mureva FL 20W 6500K, IP44 IR Sensor 230V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Mureva FL 20W 6500K, IP44 IR Sensor 230V
KWDÂ 0.000
Product Details
Part Number | Â IMT47217 |
---|---|
Activity | HDCWD |
Colour | black |
depth | 26.0 mm |
device application | ware-houses and parking garages, residential, media device support, Public areas, secure lighting, stadiums and arenas |
Electrical Insulation Class | class F |
height | 163.4 mm |
IK degree of protection | IK04 |
IP degree of protection | IP44 |
net weight | 570 g |
Operational Power in w | 20 W |
product or component type | floodlight |
Provided Equipment | sensor |
range | Mureva |
range of product | Mureva lights |
Type of Installation | outdoor |
width | 181.4 mm |
Main colour tint | black |
Colour temperature | 6500 K |
Beam angle | 110 ° |
Shape | rectangular |
Power factor | 0.7 |
Bulb lifespan | 50000 h |
Colour rendering index | Ra=80 |
Luminous flux | 2000 lm |
ambient air temperature for operation | -30-45 °C |
environmental characteristic | weatherproof |
light source | LED |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account