
calcActive())">
multifunction input module Modicon X80 - 16 I - 24/24..125 V
BMXERT1604T
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXERT1604T
multifunction input module Modicon X80 - 16 I - 24/24..125 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
multifunction input module Modicon X80 - 16 I - 24/24..125 V
KWDÂ 0.000
Product Details
Activity | IDPAC |
---|---|
Part Number | BMXERT1604T |
[Us] rated supply voltage | 24 V DC (voltage range: 19...30 V), 48...60 V DC (voltage range: 38...75 V), 110...125 V DC (voltage range: 88...156 V) |
ambient air temperature for storage | -40-85 °C |
current consumption | 30 mA at 24 V DC, 130 mA at 3.3 V DC |
depth | 86 mm |
height | 100 mm |
operating altitude | <= 4000 m |
product certifications | CE, RCM, CSA, EAC, Merchant Navy, UL |
product or component type | multifunction input module |
range of product | Modicon X80 |
relative humidity | 95-95 % without condensation |
width | 32 mm |
Maximum power consumption in W | 4 W for process input |
Isolation voltage | 2500 V DC for 60 s bus to discrete input, 1400 V DC for 60 s bus to IRIG/DCF, 2500 V DC for 60 s discrete input to IRIG/DCF |
Sampling duration | 0.5 ms |
Switching voltage | 125 V at 1.3 mA for process input, 110 V at 1.3 mA for process input, 60 V at 2.5 mA for process input, 48 V at 2.5 mA for process input, 24 V at 6.7 mA for process input |
Group of channels | 4 groups of 4 inputs for process input |
Acquisition time | 1 ms |
Anti bounce filtering | configurable from 0 to 255 ms |
Time synchronisation protocol | DCF77, IRIG-B |
Data recording | 1 ms time stamps |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 61010-2-201, EN/IEC 61131-2, UL 61010-2-201, CSA C22.2 No 61010-2-201 |
local signalling | 1 LED (green) for firmware and module run (RUN), 1 LED (green) for status of time code input (T), 1 LED (red) for module fault (ERR), 1 LED (red) for power supply interruption (I/O), 16 LEDs for input status (0...15) |
environmental characteristic | gas resistant class Gx, gas resistant class 3C4, dust resistant class 3S4, sand resistant class 3S4, salt resistant level 2, mold growth resistant class 3B2, fungal spore resistant class 3B2 |
Function Available | hot swap |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account