
calcActive())">
Modicon M172 Optimized and Performance expansion 12 I/Os
TM172E12R
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TM172E12R
Modicon M172 Optimized and Performance expansion 12 I/Os
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modicon M172 Optimized and Performance expansion 12 I/Os
KWDÂ 0.000
Product Details
Activity | IDCOM |
---|---|
Part Number | TM172E12R |
[Us] rated supply voltage | 24 V +/- 10 % AC, 20...38 V DC |
ambient air temperature for storage | -30-70 °C |
depth | 59 mm |
overvoltage category | II |
pollution degree | 2 |
product certifications | CE, RCM, cURus, CSA, EAC |
product or component type | additional I/O module |
range of product | Modicon M171/M172 |
relative humidity | 5-95 % non-condensing |
width | 72 mm |
Discrete output current | 3 A for relay SPST |
Discrete input current | 2.5 mA AC/DC |
Discrete input voltage | 24 V AC/DC |
Discrete input number | 2 |
Analogue input number | 4 configurable by pair |
Analogue input type | NTC NK103 Beta 3977 temperature probe - 40...137 °C - resolution: 0.1 °C at 10 kOhm (at 25 °C), NTC 103AT-2 Beta 3435 temperature probe - 50...110 °C - resolution: 0.1 °C at 10 kOhm (at 25 °C), current 0...20 mA - resolution: 1 digit at < 150 Ohm, current 4...20 mA - resolution: 1 digit at < 150 Ohm, voltage 0...10 V - resolution: 1 digit at > 10 kOhm, voltage 0...5 V - resolution: 1 digit at > 20 kOhm (absolute or ratiometric), impedance 0...1500 hOhm - resolution: 1 hOhm at 10 kOhm, impedance 0...300 daOhm - resolution: 1 daOhm at 2 kOhm, Pt 100/Pt 1000 PTC - 55...150 °C - resolution: 0.1 °C at 2 kOhm, direct input - resolution: 1 digit (Dry contact), Pt 1000 temperature probe - 200...850 °C - resolution: 0.1 °C at 2 kOhm |
Discrete output number | 3 for relay outputs SPST with same common |
Number of port | 1 CAN port - screw terminal block |
Sensor power supply | 5-5 V DC at 50 mA, 24-24 V DC at 125 mA |
Realtime clock | without clock |
Discrete input logic | positive logic (sink) up to 2 kHz |
Number of inputs/outputs | 12 |
Input/output number | 6 digital output(s), 4 analog input(s), 2 digital input(s) |
ambient air temperature for operation | -20-65 °C conforming to UL 60730-1 |
standards | IEC 61000-4-11, EN 60068-2-6 Fc, IEC 61000-4-5, EN 60730-2-9, EN 60730-1, IEC 61000-4-2, UL 60730-2-9, IEC 61000-4-4, CSA E60730-2-9, CAN/CSA-E60730-1, IEC 61000-4-3, EN 60068-2-27, UL94 (material V0) |
Display Type | without display |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account