
calcActive())">
Modicon M172 expansion 28 I/Os screw terminal Blocks
TM172ASCTB28E
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TM172ASCTB28E
Modicon M172 expansion 28 I/Os screw terminal Blocks
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modicon M172 expansion 28 I/Os screw terminal Blocks
KWDÂ 0.000
Product Details
Activity | IDCOM |
---|---|
Part Number | TM172ASCTB28E |
accessory / separate part category | connection accessory |
accessory / separate part destination | I/O expansion module |
Accessory / separate part type | screw terminal block |
colour | green |
product or component type | terminal block |
range of product | Modicon M171/M172 |
Input/output number | 28 |
product compatibility | logic controller M172 performance |
Electrical Connection | removable terminal block screw connector |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account