
calcActive())">
Modbus “T” tap-off - 1 x RJ45 male and 2 x RJ45 female - cable 0.3 m
VW3A8306TF03
KWD 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A8306TF03
Modbus “T” tap-off - 1 x RJ45 male and 2 x RJ45 female - cable 0.3 m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modbus “T” tap-off - 1 x RJ45 male and 2 x RJ45 female - cable 0.3 m
KWD 0.000
Product Details
Activity | IDVSD |
---|---|
Part Number | VW3A8306TF03 |
accessory / separate part category | connection accessory |
accessory / separate part destination | Modbus network |
Accessory / separate part type | T-junction box |
net weight | 0.19 kg |
Quantity per set | set of 1 |
range of product | Altivar |
Bus type | Modbus |
Electrical Connection | 1 male connector RJ45, 2 female connectors RJ45 |
Cable Length | 0.3 m |
Communication Port Protocol | Modbus |
Range Compatibility | Altivar 61Q, Altivar 61, Altistart 48, Altivar 32, Altivar 212, Altivar Process ATV600, Altivar Process ATV900, Altivar 21, Altivar Machine ATV340 except Sercos drives, Altistart 22, Altivar 71, Altivar 12, Altivar Machine ATV320, Altivar Easy 310, Altivar 71Q, Modicon M238, Modicon LMC058, Altivar 31C, Altivar Easy 610, Lexium SD3, Altivar 31, Modicon M258, Altivar 312, Zelio Logic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account