
calcActive())">
MITA - SELECT 1 KEY STONE MODULE
INS90004
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

INS90004
MITA - SELECT 1 KEY STONE MODULE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MITA - SELECT 1 KEY STONE MODULE
KWDÂ 0.000
Product Details
Part Number | INS90004 |
---|---|
Activity | HDCWD |
Colour | black |
depth | 10 mm |
device mounting | base mounting |
Device Presentation | fixing frame |
height | 36 mm |
Number of Modules | 1 module |
product or component type | frame |
range | Mita |
range of product | Mita |
width | 40 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account