
calcActive())">
MITA - ODU MOUNTING BRACKETS
INS94002
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

INS94002
MITA - ODU MOUNTING BRACKETS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MITA - ODU MOUNTING BRACKETS
KWDÂ 0.000
Product Details
Part Number | INS94002 |
---|---|
Activity | HDCWD |
depth | 8.2 mm |
height | 70 mm |
IP degree of protection | IP20 |
Material | plastic, anodised aluminium |
product or component type | bracket |
Quantity per set | set of 1 |
range | Mita |
range of product | Mita |
Type of Service Box | desk |
width | 50 mm |
ambient air temperature for operation | -5-40 °C |
standards | BS 1363 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account