
calcActive())">
MITA - IDU 3 POWER & 3 SELECT MODULES
INS91330
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

INS91330
MITA - IDU 3 POWER & 3 SELECT MODULES
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MITA - IDU 3 POWER & 3 SELECT MODULES
KWDÂ 0.000
Product Details
Part Number | INS91330 |
---|---|
Activity | HDCWD |
Colour | metallic frame: aluminium, socket-outlet: black |
Connector Type | Wieland connection |
Device Presentation | pre-defined, with outlets |
Front Opening Size | 50 mm |
height | 52 mm |
IP degree of protection | IP20 |
Length | 355 mm |
Material | anodised aluminium, plastic |
Number of Power Socket Outlets | 3 13 A 3 pins |
product or component type | desk unit system |
Protection Type | earth fault, fuse |
Quantity per set | set of 1 |
range | Mita |
Type of Service Box | desk |
width | 44 mm |
ambient air temperature for operation | -25-40 °C |
standards | BS 1363 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account