
calcActive())">
Mita - empty floor box - 3 compartments - stainless steel - 70 mm
INS53170
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

INS53170
Mita - empty floor box - 3 compartments - stainless steel - 70 mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Mita - empty floor box - 3 compartments - stainless steel - 70 mm
KWDÂ 0.000
Product Details
Part Number | INS53170 |
---|---|
Activity | HDCWD |
Adjustment | adjustable in depth 70-70 mm |
Cabling Installation System | floor box |
Compartment Partitioning | 3 compartments |
depth | 84 mm |
device application | installation |
Device Presentation | empty |
Directives | 2014/35/EU - low voltage directive |
Embedding Depth | 60 mm |
Floor Box Shape | rectangular |
height | 222 mm |
IP degree of protection | IP20 |
Material | sheet steel, stainless steel brushed finish |
product or component type | floor outlet box |
Quality Labels | CE |
Quantity per set | set of 1 |
range | Mita |
range of product | Mita |
Type of Floor | raised floor |
width | 348 mm |
ambient air temperature for operation | -25-60 °C |
standards | BS EN 60670-23:2008, 73/23/EEC, 93/68/EEC |
product compatibility | 87 mm mounting plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account