
calcActive())">
Mita - 87 mm mounting plate for twin gang wiring devices
INS55314
KWDÂ 1.708
KWDÂ 1.461
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

INS55314
Mita - 87 mm mounting plate for twin gang wiring devices
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Mita - 87 mm mounting plate for twin gang wiring devices
KWDÂ 1.708
KWDÂ 1.461
Product Details
Rated current | 20 A at 250 V AC 50 Hz |
---|---|
Part Number | INS55314 |
Activity | HDCWD |
Weight | 53.0 g |
Package1 Length*Width*Height | 17.4 cm x 8.8 cm x 0.11 cm |
accessory / separate part category | mounting accessory |
ambient air temperature for operation | -25-60 °C |
Cabling Installation System | floor box, screeded floor box |
Colour | blue (RAL 5003) |
Colour | Blue (ral 5003) |
depth | 7 mm |
Device Presentation | empty |
Floor Box Shape | rectangular |
IP degree of protection | IP20 |
Length | 173 mm |
Material | PA (polyamide) 6, sheet steel |
Mounting Plate Description | slotted |
product compatibility | wiring device - 2 gangs |
Product Destination | 3 compartments floor outlet box, 3 compartments screeded floor box |
product or component type | mounting plate |
Quantity per set | set of 1 |
range | Mita |
Range Compatibility | mounting plate |
Thickness | 1.2 mm |
Type of Floor | screeded floor, raised floor |
width | 87 mm |
ambient air temperature for operation | -25-60 °C |
product compatibility | wiring device - 2 gangs |
Range Compatibility | Mita mounting plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account