
calcActive())">
Mita - 87 mm mounting plate for 6 x LJ6C/RJ45 accessories
INS55322
KWDÂ 2.766
KWDÂ 2.367
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

INS55322
Mita - 87 mm mounting plate for 6 x LJ6C/RJ45 accessories
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Mita - 87 mm mounting plate for 6 x LJ6C/RJ45 accessories
KWDÂ 2.766
KWDÂ 2.367
Product Details
Part Number | INS55322 |
---|---|
Activity | HDCWD |
Weight | 130.0 g |
Package1 Length*Width*Height | 17.3 cm x 8.7 cm x 0.2 cm |
accessory / separate part category | mounting accessory |
ambient air temperature for operation | -25-60 °C |
Cabling Installation System | screeded floor box, floor box |
Colour | blue (RAL 5003) |
Colour | Blue (ral 5003) |
depth | 2 mm |
Device Presentation | empty |
Floor Box Shape | rectangular |
IP degree of protection | IP20 |
Length | 173 mm |
Material | PA (polyamide) 6, sheet steel |
Mounting Plate Description | 37 x 22 mm pre-punched |
product compatibility | modular jack - RJ45, modular jack - LJ6C |
Product Destination | 3 compartments floor outlet box |
product or component type | mounting plate |
Quantity per set | set of 1 |
range | Mita |
Range Compatibility | mounting plate |
Socket Number | 6 |
Thickness | 1.2 mm |
Type of Floor | raised floor, screeded floor |
width | 87 mm |
ambient air temperature for operation | -25-60 °C |
product compatibility | modular jack - RJ45, modular jack - LJ6C |
Range Compatibility | Mita mounting plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account