
calcActive())">
Miniature Plug-in relay - Zelio RXM 2 C/O 110 V DC 12 A with LED
RXM2AB2FD
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM2AB2FD
Miniature Plug-in relay - Zelio RXM 2 C/O 110 V DC 12 A with LED
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature Plug-in relay - Zelio RXM 2 C/O 110 V DC 12 A with LED
KWDÂ 0.000
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | RXM2AB2FD |
Rated current | 12:00 AM |
[Uc] control circuit voltage | 110 V DC |
[Ui] rated insulation voltage | 250 V conforming to IEC, 300 V conforming to CSA, 300 V conforming to UL |
[Uimp] rated impulse withstand voltage | 4 kV during 1.2/50 µs |
ambient air temperature for storage | -40-85 °C |
average coil consumption | 0.9 W |
average resistance | 13440 Ohm at 20 °C +/- 10 % |
CAD overall depth | 80.35 mm |
CAD overall height | 82.8 mm |
compatibility code | RXM |
contacts material | AgNi |
control type | lockable test button |
device short name | RXM |
dielectric strength | 1300 V AC between contacts with micro disconnection, 2000 V AC between coil and contact with basic insulation, 2000 V AC between poles with basic insulation |
drop-out voltage threshold | >= 0.1 Uc |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
load current | 12 A at 250 V AC, 12 A at 28 V DC |
maximum switching capacity | 3000 VA/336 W |
maximum switching voltage | 250 V conforming to IEC |
mechanical durability | 10000000 cycles |
minimum switching capacity | 170 mW at 10 mA, 17 V |
net weight | 0.037 kg |
operating position | any position |
operating rate | <= 1200 cycles/hour under load, <= 18000 cycles/hour no-load |
operating time | 20 ms |
pollution degree | 3 |
product certifications | GOST, Lloyd's, UL, CSA, CE |
product or component type | plug-in relay |
protection category | RT I |
range of product | Harmony Electromechanical Relays |
rated operational voltage limits | 88...121 V DC |
series name | Miniature |
shock resistance | 10 gn for in operation, 30 gn for not operating |
test levels | level A group mounting |
utilisation coefficient | 20% |
contacts type and composition | 2 C/O |
Shape of pin | flat |
Continuous output current | 10:00 AM |
Reset time | 20 ms |
vibration resistance | 3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation, 5 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles not operating |
status LED | with |
ambient air temperature for operation | -40-55 °C |
standards | CSA C22.2 No 14, EN/IEC 61810-1, UL 508 |
[Ie] rated operational current | 12 A at 28 V (DC) NO conforming to IEC, 12 A at 250 V (AC) NO conforming to IEC, 6 A at 28 V (DC) NC conforming to IEC, 6 A at 250 V (AC) NC conforming to IEC, 12 A at 28 V (DC) conforming to UL, 12 A at 277 V (AC) conforming to UL |
safety reliability data | B10d = 100000 |
Device Presentation | complete product |
Electrical Durability | 100000 cycles for resistive load |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account