
calcActive())">
Miniature plug-in relay, 3 A, 4 CO, without LED, 24 V DC
RXM4LB1BD
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM4LB1BD
Miniature plug-in relay, 3 A, 4 CO, without LED, 24 V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature plug-in relay, 3 A, 4 CO, without LED, 24 V DC
KWDÂ 0.000
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | RXM4LB1BD |
Weight | 34.0 g |
Package1 Length*Width*Height | 4.8 cm x 2.9 cm x 2.2 cm |
Country of Manufacturing | China |
[Ie] rated operational current | 3 A (AC-1/DC-1) NO conforming to IEC, 1.5 A (AC-1/DC-1) NC conforming to IEC |
Rated current | 3:00 AM |
[Ithe] conventional enclosed thermal current | 3 A at -40-55 °C |
[Uc] control circuit voltage | 24 V DC |
[Ui] rated insulation voltage | 250 V conforming to IEC |
[Uimp] rated impulse withstand voltage | 2.5 kV during 1.2/50 µs conforming to IEC 61810-7 |
ambient air temperature for operation | -40-55 °C |
ambient air temperature for storage | -40-85 °C |
average coil consumption | 0.9 W, DC |
average resistance | 640 Ohm at 23 °C +/- 10 % |
CAD overall depth | 46 mm |
CAD overall height | 27 mm |
CAD overall width | 21 mm |
coil interference suppression | without |
compatibility code | RXM |
contact operation | standard |
contacts material | silver alloy (Ag/Ni) |
control type | without push-button |
device short name | RXM |
dielectric strength | 2000 V AC between coil and contact with basic insulation, 2000 V AC between poles with basic insulation, 1000 V AC between contacts with micro disconnection |
drop-out voltage threshold | >= 0.1 Uc DC |
electrical durability | 100000 cycles for resistive load |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
load current | 3 A at 250 V AC, 3 A at 28 V DC |
maximum switching capacity | 750 VA AC, 84 W DC |
maximum switching voltage | 250 V AC, 28 V DC |
mechanical durability | 10000000 cycles |
minimum switching capacity | 170 mW |
minimum switching current | 10 mA |
minimum switching voltage | 17 V |
net weight | 0.033 kg |
operating position | any position |
operating rate | <= 1200 cycles/hour under load, <= 18000 cycles/hour no-load |
operating time | 20 ms between coil de-energisation and making of the Off-delay contact, 20 ms between coil energisation and making of the On-delay contact |
pollution degree | 2 |
product or component type | plug-in relay |
protection category | RT I |
range of product | Harmony Electromechanical Relays |
rated operational voltage limits | 19.2...26.4 V DC |
safety reliability data | B10d = 100000 |
sale per indivisible quantity | 10 |
series name | Miniature |
shock resistance | 30 gn for not operating conforming to EN/IEC 60068-2-27, 10 gn for in operation conforming to EN/IEC 60068-2-27 |
standards | CE, EN/IEC 61810-1 (iss. 2) |
status LED | without |
test levels | level A group mounting |
utilisation coefficient | 20% |
vibration resistance | 3 gn, amplitude = +/- 1 mm (f = 10-50 Hz)operating conforming to EN/IEC 60068-2-6, 6 gn, amplitude = +/- 1 mm (f = 10-50 Hz)not operating conforming to EN/IEC 60068-2-6 |
contacts type and composition | 4 C/O |
vibration resistance | 3 gn, amplitude = +/- 1 mm (f = 10-50 Hz)operating conforming to EN/IEC 60068-2-6, 6 gn, amplitude = +/- 1 mm (f = 10-50 Hz)not operating conforming to EN/IEC 60068-2-6 |
status LED | without |
ambient air temperature for operation | -40-55 °C |
standards | CE, EN/IEC 61810-1 (iss. 2) |
[Ie] rated operational current | 3 A (AC-1/DC-1) NO conforming to IEC, 1.5 A (AC-1/DC-1) NC conforming to IEC |
safety reliability data | B10d = 100000 |
Electrical Durability | 100000 cycles for resistive load |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account