
calcActive())">
Miniature circuit breaker, Easy9, 1P, 10 A, C curve, 10000 A
EZ9F51110
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9F51110
Miniature circuit breaker, Easy9, 1P, 10 A, C curve, 10000 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature circuit breaker, Easy9, 1P, 10 A, C curve, 10000 A
KWDÂ 0.000
Product Details
Activity | HDCFD |
---|---|
Part Number | EZ9F51110 |
[ics] Rated Service Breaking Capacity | 7500 A 75 % x Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to IEC 60898-1 |
9 Mm Pitches | 2 |
breaking capacity | 10000 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1, 10000 A Icn at 400 V AC 50/60 Hz conforming to IEC 60898-1 |
Contact Position Indicator | yes |
Curve Code | C |
Earth-leakage Protection | without |
Limitation Class | 3 conforming to IEC 60898-1 |
Magnetic Tripping Limit | 5...10 x In |
Number of Protected Poles | 1 |
suitability for isolation | yes conforming to IEC 60898-1 |
Targeted Country | other |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 |
ambient air temperature for storage | -40-85 °C |
colour | grey (RAL 7035) |
connections - terminals | tunnel type terminal (top or bottom) 1-25 mm² rigid, tunnel type terminal (top or bottom) 1-16 mm² flexible |
control type | toggle |
depth | 66.5 mm |
device application | distribution |
device short name | Easy9 MCB |
Electrical Durability | 4000 cycles |
height | 81 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 1P |
pollution degree | 2 |
product certifications | CE |
product or component type | miniature circuit-breaker |
range | Easy9 |
relative humidity | 95-95 % at -5-60 °C |
width | 18 mm |
Wire Stripping Length | 14 mm for top or bottom connection |
ambient air temperature for operation | -5-60 °C |
standards | IEC 60898-1 |
local signalling | without |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to IEC 60898-1 |
tightening torque | 2-2 N.m top or bottom |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account