
calcActive())">
Lisse - USB charger - White
GGBL70042S
KWDÂ 7.017
KWDÂ 6.005
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL70042S
Lisse - USB charger - White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - USB charger - White
KWDÂ 7.017
KWDÂ 6.005
Product Details
Part Number | GGBL70042S |
---|---|
Activity | HDCWD |
Aesthetic Name | white moulded |
Colour | white |
depth | 34 mm |
device mounting | wall mounted |
Electrical Insulation Class | class II |
fixing mode | screwed |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
Number of Gangs | 1 gang |
Number of Modules | 2 modules |
Number of Terminals | 2 terminal connectors |
output voltage | 5 V DC 2.1 A |
product certifications | EN 60950 |
product or component type | USB charger |
Provided Equipment | USB charger |
Quantity per set | set of 1 |
range | Lisse |
Surface Finish | matt |
Type of Installation | indoor |
Type of Packing | bag |
width | 87 mm |
standards | BS EN 60950 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account