
calcActive())">
linear switch - iSSW - 1 C/O - 20A - 250 V AC - 2 positions
A9E18070
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9E18070
linear switch - iSSW - 1 C/O - 20A - 250 V AC - 2 positions
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
linear switch - iSSW - 1 C/O - 20A - 250 V AC - 2 positions
KWDÂ 0.000
Product Details
Activity | HDCFD |
---|---|
Part Number | A9E18070 |
9 Mm Pitches | 2 |
Tropicalisation | 2 |
ambient air temperature for storage | -40-70 °C |
colour | white |
compatibility code | iSSW |
connections - terminals | staggered tunnel terminal (downside) 2 cable(s) 0.5-2.5 mm² flexible, staggered tunnel terminal (downside) 2 cable(s) 0.5-2.5 mm² rigid without cable end |
contacts type and composition | 1 C/O |
control type | toggle 2 positions |
depth | 75 mm |
device application | electrical circuit control |
device short name | iSSW |
Electrical Durability | AC-22: 30000 cycles cos Phi = 0.8 |
height | 82 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
Market Segment | small commercial, residential |
marking | 0 - 1 |
mounting mode | clip-on |
mounting support | DIN rail |
pollution degree | 3 |
product or component type | linear switch |
range | Acti9 |
range of product | Acti9 |
relative humidity | 95-95 % at 55-55 °C |
width | 18 mm |
Wire Stripping Length | 9 mm |
ambient air temperature for operation | -20-50 °C |
standards | IEC 60669-1, IEC 60947-5-1 |
[Ie] rated operational current | 20 A |
tightening torque | 1-1 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account