
calcActive())">
light block with body/fixing collar for BA9s bulb 250V
ZB4BV6
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BV6
light block with body/fixing collar for BA9s bulb 250V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
light block with body/fixing collar for BA9s bulb 250V
KWDÂ 0.000
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | ZB4BV6 |
[Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-1 |
[Us] rated supply voltage | 250 V |
ambient air temperature for storage | -40-70 °C |
bulb base | BA 9s |
CAD overall depth | 37 mm |
CAD overall height | 47 mm |
CAD overall width | 30 mm |
compatibility code | ZB4 |
connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end, screw clamp terminals, >= 1 x 0.22 mm² without cable end |
device short name | ZB4 |
fixing collar material | zamak |
light source | bulb not included |
net weight | 0.052 kg |
product certifications | BV, CSA, UL listed, LROS (Lloyds register of shipping), GL, DNV |
product or component type | complete body/light block assembly |
protective treatment | TH |
range of product | Harmony XB4 |
sale per indivisible quantity | 1 |
shape of screw head | cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
signalling type | steady |
Terminals description ISO n°1 | (X1-X2)PL |
tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Light block supply | direct <2.4 W |
Customizable | 0 |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | EN/IEC 60947-5-5, EN/IEC 60947-5-4, EN/IEC 60947-1, EN/IEC 60947-5-1, UL 508, CSA C22.2 No 14, JIS C8201-5-1, JIS C8201-1 |
Device Presentation | basic sub-assemblies |
Electrical Shock Protection Class | class I conforming to IEC 60536 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account