
calcActive())">
legend holder 30 x 50 mm with legend 18 x 27 mm unmarked
ZBZ33
KWDÂ 0.507
KWDÂ 0.352
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZBZ33
legend holder 30 x 50 mm with legend 18 x 27 mm unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
legend holder 30 x 50 mm with legend 18 x 27 mm unmarked
KWDÂ 0.507
KWDÂ 0.352
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | ZBZ33 |
accessory / separate part category | marking accessory |
accessory / separate part destination | Ø 22 mm control or signalling unit with square head, Ø 22 mm control or signalling unit with circular head, for standard head |
net weight | 0.001 kg |
product or component type | legend holder |
sale per indivisible quantity | 10 |
Customizable | 0 |
Main colour tint | dark grey |
Legend holder size | 30 x 50 mm |
Device Composition | legend holder |
Material | plastic |
Range Compatibility | Harmony XB4, Harmony XB5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account