
calcActive())">
LED bulb with BA9s base - orange - 24 V AC/DC
DL1CJ0245
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DL1CJ0245
LED bulb with BA9s base - orange - 24 V AC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
LED bulb with BA9s base - orange - 24 V AC/DC
KWDÂ 0.000
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | DL1CJ0245 |
[Us] rated supply voltage | 24 V |
accessory / separate part category | lighting accessory |
accessory / separate part destination | illuminated push-button |
Accessory / separate part type | LED bulb |
bulb base | BA 9s |
net weight | 0.002 kg |
sale per indivisible quantity | 1 |
Signalling colour | orange |
Range Compatibility | Harmony XB4 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account