
calcActive())">
iPRD-DC 40r 800PV modular surge arrester - 2P - 840VDC - with remote transfert
A9L40271
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9L40271
iPRD-DC 40r 800PV modular surge arrester - 2P - 840VDC - with remote transfert
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
iPRD-DC 40r 800PV modular surge arrester - 2P - 840VDC - with remote transfert
KWDÂ 0.000
Product Details
Activity | HDCFD |
---|---|
Part Number | A9L40271 |
[uc] Maximum Continuous Operating Voltage | differential mode: 800 V L+/L-, common mode: 800 V L+/PE, common mode: 800 V L-/PE |
[uoc] Open Circuit Voltage | 666 V |
9 Mm Pitches | 6 |
Disconnector Device Type | integrated disconnector |
Maximum [up] Voltage Protection Level | differential mode <3 kV type 2 L+/L-, common mode <3 kV type 2 L+/PE, common mode <3 kV type 2 L-/PE |
Maximum Discharge Current | 40 kA |
Nominal Discharge Current | 15 kA |
Signal Contacts Composition | 1 SD (1 C/O) |
Signalling Circuit Voltage | AC: 250 V 50/60 Hz |
Surge Arrester Class Type | type 2 |
Surge Arrester Technology | MOV |
Surge Arrester Type | electrical distribution network |
ambient air temperature for storage | -40-85 °C |
colour | white (RAL 9003) |
compatibility code | iPRD-DC 40r 600PV |
connections - terminals | tunnel type terminal 2.5-25 mm² rigid, tunnel type terminal 2.5-16 mm² flexible, tunnel type terminal 2.5-16 mm² flexible stranded |
depth | 69 mm |
device short name | iPRD PV-DC |
height | 85 mm |
IK degree of protection | IK03 |
IP degree of protection | IP40 on front face: , IP20 on terminal: |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 400 g |
operating altitude | 2000 m |
Poles Description | 2P |
product certifications | CE |
product or component type | surge arrester with pluggable cartridge |
range | Acti9 |
range of product | iPRD-DC |
relative humidity | 5-95 % |
width | 54 mm |
Wire Stripping Length | 14 mm |
Output type | contact (volt-free) |
Signalling output current | 0.25 A |
ambient air temperature for operation | -25-60 °C |
standards | EN 50539-11:2013, UTE C 61740-51 |
local signalling | white/red flag |
tightening torque | 3.5-3.5 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account