
calcActive())">
iCT 25A 2NO 220...240V 60Hz contactor
A9C20632
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9C20632
iCT 25A 2NO 220...240V 60Hz contactor
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
iCT 25A 2NO 220...240V 60Hz contactor
KWDÂ 0.000
Product Details
Activity | HDCFD |
---|---|
Part Number | A9C20632 |
[Uc] control circuit voltage | 220...240 V AC 60 Hz |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 2 |
Control Signal Type | maintained |
hold-in power consumption in VA | 2.7-2.7 VA |
inrush power in VA | 9.2 VA |
Noise Level | 30 dB |
pole contact composition | 2 NO |
Switching Frequency | 100 switching operations/day |
Tropicalisation | 2 conforming to EN 60947-4-1, 2 conforming to EN 61095, 2 conforming to IEC 1095 |
ambient air temperature for storage | -40-70 °C |
colour | white |
compatibility code | iCT |
connections - terminals | control circuit: tunnel type terminals2 cable(s) 1.5-1.5 mm² rigid, power circuit: tunnel type terminals1 cable(s) 1-4 mm² flexible, power circuit: tunnel type terminals1 cable(s) 1.5-6 mm² rigid, control circuit: tunnel type terminals1 cable(s) 1.5-2.5 mm² rigid, control circuit: tunnel type terminals2 cable(s) 1.5-2.5 mm² flexible |
control type | remote control |
depth | 68.5 mm |
device application | motor-heating-lighting |
device short name | iCT |
Electrical Durability | 100000 cycles IEC/EN 61095 25 A 60 Hz AC-7A, 30000 cycles IEC/EN 61095 8.5 A 60 Hz AC-7B, 30000 cycles IEC/EN 61095 60 Hz AC-7C, 100000 cycles EN/IEC 60947-4-1 60 Hz AC-1, 30000 cycles EN/IEC 60947-4-1 60 Hz AC-3, 30000 cycles EN/IEC 60947-4-1 60 Hz AC-5a, 30000 cycles EN/IEC 60947-4-1 60 Hz AC-5b |
heat dissipation | 0.9-0.9 W |
height | 81 mm |
IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
Market Segment | small commercial, residential |
mechanical durability | 1000000 cycles |
mounting mode | clip-on |
mounting support | 35 mm symmetrical DIN rail |
network frequency | 60 Hz |
network type | AC |
operating altitude | 2000 m |
Poles Description | 2P |
pollution degree | 2 |
product or component type | contactor |
range | Acti9 |
range of product | iCT |
relative humidity | 95-95 % at 55-55 °C |
width | 18 mm |
ambient air temperature for operation | -5-60 °C |
standards | IEC/EN 61095 |
[Ie] rated operational current | 25 A AC-7A, 8.5 A AC-7B |
local signalling | action indicator |
product compatibility | iACTp, iATEt, iACTc, iACTs |
Maximum Power | 0.9 W at 250 V AC |
[Ui] rated insulation voltage | 500 V AC 50/60 Hz |
tightening torque | control circuit: 0.8-0.8 N.m, power circuit: 0.8-0.8 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account