
calcActive())">
Harmony, Timer module multifunction, for all RUM sockets, 24..240 V AC/DC
RUW101MW
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RUW101MW
Harmony, Timer module multifunction, for all RUM sockets, 24..240 V AC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony, Timer module multifunction, for all RUM sockets, 24..240 V AC/DC
KWDÂ 0.000
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | RUW101MW |
[Uc] control circuit voltage | 24...240 V AC/DC |
accessory / separate part category | control accessories |
net weight | 0.02 kg |
product or component type | timer module |
range of product | Harmony Electromechanical Relays |
Relay type | time delay relay multifunction |
Module type | timer module |
product compatibility | socket RPZ (3 C/O), socket RPZ (4 C/O), socket RUZ (2 C/O), (3 C/O), socket RUZ (3 C/O) |
Range Compatibility | Harmony |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account