
calcActive())">
Harmony, Modular speed control relay, 5 A, 1 CO , 24…240 V AC/DC
RM35S0MW
KWD 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RM35S0MW
Harmony, Modular speed control relay, 5 A, 1 CO , 24…240 V AC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony, Modular speed control relay, 5 A, 1 CO , 24…240 V AC/DC
KWD 0.000
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | RM35S0MW |
Rated current | 5:00 AM |
[Uc] control circuit voltage | 24...240 V |
[Ui] rated insulation voltage | 250 V conforming to IEC 60664-1 |
[Us] rated supply voltage | 24...240 V AC/DC |
ambient air temperature for storage | -40-70 °C |
compatibility code | RM3 |
connections - terminals | screw connectors |
contacts material | cadmium free |
control circuit voltage limits | - 15 % + 10 % Un |
IP degree of protection | IP20 (terminals) conforming to IEC 60529, IP30 (casing) conforming to IEC 60529 |
marking | CE : EMC 89/336/EEC, CE : 73/23/EEC |
maximum switching voltage | 250 V AC/DC |
mechanical durability | 30000000 cycles |
minimum switching current | 10 mA at 5 V DC |
mounting support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
operating position | any position without derating |
operating rate | <= 360 operations/hour full load |
overvoltage category | III conforming to IEC 60664-1 |
pollution degree | 3 conforming to IEC 60664-1 |
product certifications | C-Tick, GOST, UL, GL, CSA |
product or component type | speed control relay |
range of product | Harmony Control Relays |
relative humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
shock resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
supply voltage limits | 20.4-264 V AC/DC |
tightening torque | 0.6-1 N.m conforming to IEC 60947-1 |
utilisation category | AC-12 conforming to IEC 60947-5-1, AC-13 conforming to IEC 60947-5-1, AC-14 conforming to IEC 60947-5-1, AC-15 conforming to IEC 60947-5-1, DC-12 conforming to IEC 60947-5-1, DC-13 conforming to IEC 60947-5-1, DC-14 conforming to IEC 60947-5-1 |
width | 35 mm |
contacts type and composition | 1 C/O |
Supply frequency | 50/60 Hz +/- 10 % |
Maximum power consumption in W | 3 W DC |
Reset time | 50 ms contact S2 in memory mode on time delay, 1 s supply Un in memory mode on time delay |
Immunity to microbreaks | 50 ms |
Input compatibility | 3-wire sensor (E1) PNP or NPN, 12 V, 50 mA, NAMUR sensor (E2), 12 V, 1.5 kOhm, voltage input (E1), 0...30 V, 9.5 kOhm, high state >= 4.5 V low state <= 1 V, volt-free contact input (E1), 12 V, 9.5 kOhm |
Measurement error | +/- 0.1 %/°C with temperature variation, < +/- 1 % over the whole range with voltage variation |
Switching capacity in VA | 1250 VA |
Time delay range | 0.6...60 s adjustable on energisation delay (tolerance: 0...10 % of the full scale value) |
Nominal output current | 5:00 AM |
Housing material | self-extinguishing plastic |
Repeat accuracy | +/- 0.5 % for input and measurement circuit, +/- 0.5 % for time delay |
Hysteresis | 5-5 % of threshold |
Output contacts | 1 C/O |
Dielectric test voltage | 2 kV AC 50 Hz |
Relay monitored parameters | overspeed, underspeed |
Maximum power consumption in VA | 5 VA AC |
Measurement range | 0.05...0.5 s, 0.5...5 min, 1...10 min, 1...10 s, 0.5...5 s, 0.1...1 s, 0.1...1 min |
Threshold setting | 10...100 % |
Relay name | RM35S |
Relay type | speed control relays |
Run-up delay at power-up | 0.05 s |
Polarity | reversible polarity on DC supply |
Non-dissipating shock wave | 4 kV |
Input frequency | 0.0017-20 Hz |
Maximum supply current for sensors | 40 mA for < 24 V AC at 25 °C, 40 mA for < 24 V DC at 25 °C, 50 mA for 24...240 V AC, 50 mA for 24...240 V DC |
vibration resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6/IEC 60255-21-1, 1 gn (f= 57.6-150 Hz) conforming to IEC 60068-2-6/IEC 60255-21-1 |
status LED | 1 LED green for power ON, 1 LED yellow for inhibit, 1 LED yellow for relay (R) |
electromagnetic compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4, emission standard for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-3, immunity for industrial environments conforming to NF EN/IEC 61000-6-2 |
ambient air temperature for operation | -20-50 °C |
standards | NF EN 60255-6, IEC 60255-6 |
insulation resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5, > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1 |
Measurement Accuracy | +/- 10 % of the full scale value |
Impulse Duration | >= 5 ms high state, >= 5 ms low state |
Electrical Durability | 100000 cycles |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account