
calcActive())">
Schneider Electric Plastic Maintaining Clamp, RXZR335
RXZR335
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXZR335
Schneider Electric Plastic Maintaining Clamp, RXZR335
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric Plastic Maintaining Clamp, RXZR335
KWDÂ 0.000
Description
How to Video
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Activity | IDSIG |
Part Number | RXZR335 |
accessory / separate part category | mounting accessory |
net weight | 0.005 kg |
product or component type | maintaining clamp |
range of product | Harmony Electromechanical Relays |
sale per indivisible quantity | 10 |
Accessory material | plastic |
product compatibility | socket RXZ (2 C/O), socket RXZ (3 C/O), socket RXZ (4 C/O) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account