
calcActive())">
Full-Time Weatherproof Single Gang Socket Cover (Transparent) IP55
E223R_TR
KWDÂ 2.303
KWDÂ 1.752
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E223R_TR
Full-Time Weatherproof Single Gang Socket Cover (Transparent) IP55
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Full-Time Weatherproof Single Gang Socket Cover (Transparent) IP55
KWDÂ 2.303
KWDÂ 1.752
Product Details
Part Number | E223R_TR |
---|---|
Activity | HDCWD |
Weight | 163.0 g |
Package1 Length*Width*Height | 13.8 cm x 10.9 cm x 6.0 cm |
depth | 50 mm |
environmental characteristic | weatherproof |
height | 130.6 mm |
IP degree of protection | IP55 |
Number of Gangs | 1 gang |
product or component type | socket cover |
range of product | Kavacha |
standards | GB 4208, GB 17466-1, IEC 60529 |
width | 102.5 mm |
Wiring Device Mounting | flush |
standards | GB 4208, GB 17466-1, IEC 60529 |
environmental characteristic | weatherproof |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account