
calcActive())">
Emergency switching off Ø 22 - red mushroom head Ø 40 mm - turn to release 1 NC
XB7ES542P
KWD 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB7ES542P
Emergency switching off Ø 22 - red mushroom head Ø 40 mm - turn to release 1 NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Emergency switching off Ø 22 - red mushroom head Ø 40 mm - turn to release 1 NC
KWD 0.000
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | XB7ES542P |
[Ui] rated insulation voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN/IEC 60947-1 |
ambient air temperature for storage | -40-70 °C |
CAD overall depth | 72 mm |
CAD overall height | 40 mm |
CAD overall width | 40 mm |
cap/operator or lens colour | red |
compatibility code | XB7 |
connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.34...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
contact operation | slow-break |
device mounting | fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-1 |
device short name | XB7 |
electrical reliability | λ < 10exp(-6) at 17 V and 5 mA conforming to IEC 60947-5-4 |
fixing center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm, >= 30 x 40 mm (support panel) plastic - thickness: 2-6 mm |
fixing mode | fixing nut beneath head: 2-2.4 N.m |
IP degree of protection | IP20 (rear face) conforming to IEC 60529, IP54 (front face) conforming to IEC 60529 |
mechanical durability | 10000 cycles |
mounting diameter | 22 mm |
net weight | 0.032 kg |
operator profile | red mushroom Ø 40 mm, unmarked |
positive opening | with conforming to EN/IEC 60947-5-1 appendix K |
product certifications | CCC |
product or component type | emergency switching off monolithic push-button |
protective treatment | TH |
range of product | Harmony XB7 |
reset | turn to release |
sale per indivisible quantity | 10 |
shape of screw head | cross compatible with JIS No 1 screwdriver, cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
shape of signaling unit head | round |
shock resistance | 10 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
short-circuit protection | 4 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Terminals description ISO n°1 | (11-12)NC |
tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
type of operator | mechanical latching |
contacts type and composition | 1 NC |
NEMA degree of protection | NEMA 12 conforming to UL 50 |
Contacts usage | standard |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 60947-5-1, UL 508, EN/IEC 60947-1, CSA C22.2 No 14, IEC 60364-5-53 |
[Ie] rated operational current | 0.1 A at 250 V, DC-13, R300 conforming to EN/IEC 60947-5-1, 0.22 A at 125 V, DC-13, R300 conforming to EN/IEC 60947-5-1, 0.3 A at 240 V, AC-14, D300 conforming to EN/IEC 60947-5-1, 0.6 A at 120 V, AC-14, D300 conforming to EN/IEC 60947-5-1 |
Device Presentation | monolithic product |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
Electrical Durability | 1000000 cycles, DC-13, 0.3 A at 24 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 0.03 A at 230 V, operating rate <216000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 0.09 A at 240 V, operating rate <108000 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account