
calcActive())">
Easypact CVS - CVS160NA switch-disconnector - 160 A - 3P
LV516425
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV516425
Easypact CVS - CVS160NA switch-disconnector - 160 A - 3P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easypact CVS - CVS160NA switch-disconnector - 160 A - 3P
KWDÂ 0.000
Description
How to Video
Product Details
Activity | PPCCB |
---|---|
Part Number | LV516425 |
[icm] Rated Short-circuit Making Capacity | 75 kA with upstream protection circuit breaker, 3.6 kA switch-disconnector alone |
[Icw] rated short-time withstand current | 0.96 kA during 20 s conforming to IEC 60947-3, 2.5 kA during 1 s conforming to IEC 60947-3, 2.5 kA during 3 s conforming to IEC 60947-3 |
Breaking Capacity Code | NA |
Connection Pitch | 35 mm |
Contact Position Indicator | yes |
Downside Connection | front |
Earth-leakage Protection | without |
suitability for isolation | yes conforming to EN 60947-3, yes conforming to IEC 60947-3 |
Upside Connection | front |
utilisation category | AC-23A, AC-22A |
ambient air temperature for storage | -50-85 °C |
compatibility code | CVS160 |
control type | toggle |
depth | 86 mm |
device application | distribution |
device short name | CVS160NA |
Electrical Durability | AC-22A: 8000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 8000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3 |
height | 161 mm |
mechanical durability | 25000 cycles conforming to IEC 60947-3 |
mounting mode | fixed |
mounting support | backplate |
net weight | 2.2 kg |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 3P |
pollution degree | 3 conforming to IEC 60664-1 |
product certifications | IEC, GOST |
product or component type | switch disconnector |
range | EasyPact |
range of product | EasyPact CVS100...250 |
width | 105 mm |
Visible break | no |
ambient air temperature for operation | -25-70 °C |
standards | IEC 60947-3, EN 60947-3 |
[Ie] rated operational current | AC-22A: 160 A AC 50/60 Hz 220/240 V, AC-22A: 160 A AC 50/60 Hz 380/415 V, AC-22A: 160 A AC 50/60 Hz 440 V, AC-23A: 160 A AC 50/60 Hz 220/240 V, AC-23A: 160 A AC 50/60 Hz 380/415 V, AC-23A: 160 A AC 50/60 Hz 440 V |
Electrical Shock Protection Class | class II |
[Ith] conventional free air thermal current | 160 A at 50 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account