
calcActive())">
Domae MCB - miniature circuit-breaker - 1P - 32A - C Curve - 6000A
17049
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
17049
Domae MCB - miniature circuit-breaker - 1P - 32A - C Curve - 6000A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Domae MCB - miniature circuit-breaker - 1P - 32A - C Curve - 6000A
KWDÂ 0.000
Product Details
Activity | HDCFD |
---|---|
9 Mm Pitches | 2 |
Breaking Capacity | 10 kA Icu at 125 V DC 1P conforming to IEC 60947-2, 10 kA Icu at 250 V DC 2P conforming to IEC 60947-2, 10 kA Icu at 550 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2, 10000 A Icn at 220 V AC 50/60 Hz conforming to IEC 60898-1, 6000 A Icn at 400 V AC 50/60 Hz conforming to IEC 60898-1, 36 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 6 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 42 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 30 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at <= 500 V DC conforming to EN/IEC 60947-2, 50 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2, 50 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 12...48 V DC conforming to EN/IEC 60947-2, 6 kA Icu at 72 V DC conforming to EN/IEC 60947-2, 6000 A Icn at 240 V AC 50/60 Hz conforming to EN/IEC 60898-1, 15 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2, 10000 A Icn at 240 V AC 50/60 Hz conforming to EN/IEC 60898-1, 42 kA Icu at 10...60 V AC 50/60 Hz conforming to EN/IEC 60947-2, 30 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10000 A Icn at 415 V AC 50/60 Hz conforming to EN/IEC 60898-1, 15 kA Icu at <= 180 V DC conforming to EN/IEC 60947-2, 10 kA Icu at 440 V DC conforming to EN 60947-2, 10 kA Icu at 440 V DC conforming to IEC 60947-2, 6 kA Icu at 500 V DC conforming to EN 60947-2, 6 kA Icu at 500 V DC conforming to IEC 60947-2, 20 kA Icu at 220 V DC conforming to GB 14048.2, 20 kA Icu at 220 V DC conforming to IEC 60947-2, 20 kA Icu at 250 V DC conforming to GB 14048.2, 20 kA Icu at 250 V DC conforming to IEC 60947-2, 10 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2, 36 kA Icu at 10...60 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 25 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 110...130 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2, 6000 A Icn at 415 V AC 50/60 Hz conforming to EN/IEC 60898-1, 10 kA Icu at <= 180 V DC conforming to EN/IEC 60947-2, 10000 A Icn at 240 V AC 50/60 Hz, 6000 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1, 10000 A Icn at 127 V AC 50/60 Hz conforming to IEC 60898-1, 10 kA Icu at <= 375 V DC conforming to EN/IEC 60947-2, 70 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 70 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 50 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at <= 125 V DC conforming to EN/IEC 60947-2, 5 kA Icu at 380 V AC 50/60 Hz conforming to IEC 60947-2, 5 kA Icu at 400...415 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA Icu at <= 250 V DC conforming to EN/IEC 60947-2, 15 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2, 50 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 380...400 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60947-2, 10000 A Icn at 230/240 V AC 50/60 Hz, 10 kA Icu at <= 250 V DC conforming to EN/IEC 60947-2, 70 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 70 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2, 3 kA Icu at 380...415 V AC 50/60 Hz IT conforming to EN/IEC 60947-2, 20 kA Icu at 130 V AC 50/60 Hz conforming to EN/IEC 60947-2, 15 kA Icu at 12 V DC conforming to EN/IEC 60947-2, 15 kA Icu at 125 V DC conforming to EN/IEC 60947-2, 10 kA Icu at <= 144 V DC conforming to EN/IEC 60947-2, 20 kA Icu at 12 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1, 50 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 50 kA Icu at 12...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 50 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 25 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at <= 125 V DC conforming to EN/IEC 60947-2, 10 kA Icu at 220 V DC conforming to EN 60947-2, 10 kA Icu at 220 V DC conforming to IEC 60947-2, 6 kA Icu at 250 V DC conforming to EN 60947-2, 6 kA Icu at 250 V DC conforming to IEC 60947-2, 20 kA Icu at 110 V DC conforming to EN 60947-2, 20 kA Icu at 110 V DC conforming to IEC 60947-2, 4500 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1, 15000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1, 70 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 36 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at <= 250 V DC conforming to EN/IEC 60947-2, 15000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1, 15 kA Icu at <= 375 V DC conforming to EN/IEC 60947-2, 15 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 40 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at 250 V DC conforming to EN/IEC 609472, 10 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 6000 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1, 20 kA Icu at <= 125 V DC conforming to EN/IEC 60947-2, 20 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 25 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at 230 V AC 50/60 Hz conforming to IEC 60947-2, 6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1, 15000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1, 100 kA Icu at 12...60 V AC 50/60 Hz conforming to EN/IEC 60947-2, 100 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 100 kA Icu at 100...133 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 60...72 V DC conforming to EN/IEC 60947-2, 25 kA Icu at 12...60 V DC conforming to EN/IEC 60947-2 |
breaking capacity | Icn 6000 A |
Comb Busbar and Distribution Block Compatibility | YES |
Connection Pitch | 18 mm between devices |
Contact Position Indicator | yes |
Curve Code | C |
Earth-leakage Protection | without |
Magnetic Tripping Limit | 5...10 x In |
Number of Protected Poles | 1 |
Targeted Country | SE INT, KSA, Egypt, Gulf, Algeria, Morocco, Argentina |
connections - terminals | tunnel type terminals (top or bottom) - 1...35 mm² - rigid, tunnel type terminals (top or bottom) - 1...25 mm² - flexible |
range | Domae |
relative humidity | 95-95 % at 55-55 °C |
width | 18 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account