
calcActive())">
discrete input module X80 - 64 inputs - 24 V DC positive
BMXDDI6402K
KWDÂ 271.619
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXDDI6402K
discrete input module X80 - 64 inputs - 24 V DC positive
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
discrete input module X80 - 64 inputs - 24 V DC positive
KWDÂ 271.619
Product Details
Activity | IDPAC |
---|---|
Part Number | BMXDDI6402K |
ambient air temperature for storage | -40-85 °C |
dielectric strength | 1500 V AC at 50/60 Hz 1 minute, primary/secondary, 500 V DC 1 minute, between group of channels |
IP degree of protection | IP20 |
net weight | 0.145 kg |
operating altitude | 0...2000 m, 2000...5000 m with derating factor |
power dissipation in W | 4.3 W |
product or component type | discrete input module |
range of product | Modicon X80 |
relative humidity | 5-95 % at 55-55 °C without condensation |
shock resistance | 30 gn |
Discrete input current | 0.6 mA |
Discrete input voltage | 24 V DC, discrete input logic: positive |
Discrete input number | 64 |
Voltage range | 19...30 V |
Input type | current sink (logic positive) |
Paralleling of inputs | no |
DC typical filtering time | 4 ms |
MTBF reliability | 510000 H |
Voltage detection threshold | < 14 V DC sensor fault, > 18 V DC sensor OK |
Typical current consumption | 160 mA at 3.3 V DC |
Discrete input type | isolated |
DC maximum filtering time | 7 ms |
vibration resistance | 3 gn |
status LED | 1 LED (green) +32 channels indicator, 1 LED (green) module operating (RUN), 1 LED per channel (green) channel diagnostic, 1 LED (red) module error (ERR), 1 LED (red) module I/O |
ambient air temperature for operation | 0-60 °C |
insulation resistance | > 10 MOhm 500 V DC |
Input Impedance | 40000 Ohm |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account