
calcActive())">
DisboExtra 3Ø 12-Ways I125A Surface DB
DBGV312XI125FDS
KWD 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
DBGV312XI125FDS
DisboExtra 3Ø 12-Ways I125A Surface DB
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
DisboExtra 3Ø 12-Ways I125A Surface DB
KWD 0.000
Product Details
Activity | HDCFD |
---|---|
Part Number | DBGV312XI125FDS |
[Icw] rated short-time withstand current | 17 kA for 0.25 s |
Locking Options Description | square key |
Number of Ways | 12 ways (outgoer) |
colour | grey white (RAL 9002) |
depth | 117 mm outside: , 117 mm embedded: |
device application | low voltage electrical distribution |
height | 457 mm outside: , 440 mm embedded: |
IP degree of protection | IP41 conforming to IEC 60529 |
product or component type | distribution board with incomer |
Provided Equipment | pan assembly, earthing bar, neutral bar, enclosure |
range | Disbo Extra |
width | 417 mm outside: , 400 mm embedded: |
Enclosure material | electro galvanised steel 1.2 mm thick |
Door type | plain flat door |
Enclosure type | distribution enclosure |
Enclosure mounting | surface |
[Ipk] rated peak withstand current | 35 kA |
ambient air temperature for operation | 50 °C |
standards | IEC 61439-1, IEC 61439-2, IEC 61439-3 |
Network Number of Phases | 3 phases 4 wires |
Cable Entry | removable gland plate at top and bottom of the enclosure |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account