
calcActive())">
Disbo-Extra Single phase 10 way DB Flat Door Surface
DBG110XRIFDS
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DBG110XRIFDS
Disbo-Extra Single phase 10 way DB Flat Door Surface
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Disbo-Extra Single phase 10 way DB Flat Door Surface
KWDÂ 0.000
Product Details
Activity | HDCFD |
---|---|
Part Number | DBG110XRIFDS |
[Icw] rated short-time withstand current | 10.2 kA for 250 ms |
Number of Ways | 10 ways |
colour | white (RAL 9002) |
depth | 110 mm outside: |
device application | low voltage electrical distribution |
height | 245 mm outside: |
IP degree of protection | IP40 |
product certifications | KEMA |
product or component type | distribution board |
Provided Equipment | enclosure, removable gland plates at top and bottom of the enclosure, pan assembly, earthing bar, neutral bar |
range | Disbo Extra |
width | 391 mm outside: |
Enclosure material | electro galvanised steel 1.2 mm thickness |
Door type | plain |
Enclosure mounting | surface |
[Ipk] rated peak withstand current | 15 kA |
Type of front cover | cut-out |
Door opening side | reversible |
Network Number of Phases | single phase |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account