
calcActive())">
Disbo-Extra 5 Rows 16 module Flat Door Flush
DBGROW516FD
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DBGROW516FD
Disbo-Extra 5 Rows 16 module Flat Door Flush
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Disbo-Extra 5 Rows 16 module Flat Door Flush
KWDÂ 0.000
Product Details
Activity | HDCFD |
---|---|
Part Number | DBGROW516FD |
[Icw] rated short-time withstand current | 17 kA for 0.2 s |
colour | (RAL 9002), white (RAL 9002) |
depth | 110 mm embedded: , 112 mm outside: |
device application | low voltage electrical distribution |
height | 895 mm outside: , 870 mm embedded: |
product certifications | KEMA |
Provided Equipment | enclosure, pan assembly, front plate |
range | Disbo Extra |
width | 425 mm outside: , 420 mm embedded: |
Enclosure material | electro galvanised steel 1 mm thickness |
Door type | flat door |
Enclosure type | Row Disbo |
Enclosure mounting | flush |
[Ipk] rated peak withstand current | 34 kA |
Number of horizontal rows | 5 |
Number of 18 mm modules per row | 16 |
standards | IEC 60439-1, IEC 60439-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account