
calcActive())">
cord set - 40-way terminal - two ends flying leads - for M340 I/O - 5 m
BMXFCW503
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXFCW503
cord set - 40-way terminal - two ends flying leads - for M340 I/O - 5 m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
cord set - 40-way terminal - two ends flying leads - for M340 I/O - 5 m
KWDÂ 0.000
Product Details
Activity | IDPAC |
---|---|
Part Number | BMXFCW503 |
accessory / separate part destination | for I/O module with 40-way connectors |
Accessory / separate part type | preformed cordset |
net weight | 1.49 kg |
range of product | Modicon X80 |
Accessory / separate part designation | preformed cordset with one end with flying leads |
Wire section | 0.324 mm² |
Total number of wires | 40 |
Relative impedance | 10 MOhm for <= 50 V, 100 MOhm for 50...250 V |
standards | CSA C22.2 No 142, EN/IEC 61131-2, UL 508 |
Electrical Connection | 1 connector 40 ways, 2 ends with color-coded flying leads conforming to DIN 47100 |
Cable Length | 5 m |
Awg Gauge | AWG 22 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account