
calcActive())">
cord set - 28 ways terminal - SUB-D 25 for X80 I/O - 3 m (9.84 ft)
BMXFTA300
KWDÂ 83.012
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXFTA300
cord set - 28 ways terminal - SUB-D 25 for X80 I/O - 3 m (9.84 ft)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
cord set - 28 ways terminal - SUB-D 25 for X80 I/O - 3 m (9.84 ft)
KWDÂ 83.012
Product Details
Activity | IDPAC |
---|---|
Part Number | BMXFTA300 |
Accessory / separate part type | preformed cordset |
net weight | 0.5 kg |
range of product | Modicon X80 |
product compatibility | BMXAMI0810, ABE7CPA03, ABE7CPA31E, BMXAMI0800, ABE7CPA02, ABE7CPA31 |
Electrical Connection | 1 connector SUB-D 25 for sub-base side, 1 removable terminal block, 28 ways for module side |
Cable Length | 3 m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account