
calcActive())">
cord set - 20-way terminal - one end flying leads - for M340 I/O - 10 m
BMXFTW1001
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXFTW1001
cord set - 20-way terminal - one end flying leads - for M340 I/O - 10 m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
cord set - 20-way terminal - one end flying leads - for M340 I/O - 10 m
KWDÂ 0.000
Product Details
Activity | IDPAC |
---|---|
Part Number | BMXFTW1001 |
accessory / separate part destination | for I/O module with removable terminal block |
Accessory / separate part type | preformed cordset |
net weight | 2.78 kg |
range of product | Modicon X80 |
Accessory / separate part designation | preformed cordset with one end with flying leads |
Wire section | 0.324 mm² |
Total number of wires | 20 |
Electrical Connection | 1 end with color-coded flying leads conforming to DIN 47100, 1 removable terminal block 20 ways |
Cable Length | 10 m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account