
calcActive())">
Contactor, TeSys K, 3P, AC-3/AC-3e,<=440V 16A, aux. 1NO, 24V AC coil
LC1K1610B7
KWDÂ 11.463
KWDÂ 6.193
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1K1610B7
Contactor, TeSys K, 3P, AC-3/AC-3e,<=440V 16A, aux. 1NO, 24V AC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys K, 3P, AC-3/AC-3e,<=440V 16A, aux. 1NO, 24V AC coil
KWDÂ 11.463
KWDÂ 6.193
Description
Promotional Video
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1K1610B7 |
[Ith] conventional free air thermal current | 20 A (at 50 °C) for power circuit, 10 A (at 50 °C) for signalling circuit |
[Uc] control circuit voltage | 24 V AC 50/60 Hz |
[Ui] rated insulation voltage | power circuit: 600 V conforming to UL 508, power circuit: 690 V conforming to IEC 60947-4-1, signalling circuit: 690 V conforming to IEC 60947-4-1, signalling circuit: 690 V conforming to IEC 60947-5-1, signalling circuit: 600 V conforming to UL 508, power circuit: 600 V conforming to CSA C22.2 No 14, signalling circuit: 600 V conforming to CSA C22.2 No 14 |
[Uimp] rated impulse withstand voltage | 8 kV |
ambient air temperature for storage | -50-80 °C |
associated fuse rating | 25 A gG at <= 440 V for power circuit, 25 A aM for power circuit, 10 A gG for signalling circuit conforming to IEC 60947, 10 A gG for signalling circuit conforming to VDE 0660 |
auxiliary contact composition | 1 NO |
auxiliary contacts type | type instantaneous 1 NO |
average impedance | 3 mOhm - Ith 20 A 50 Hz for power circuit |
compatibility code | LC1K |
connections - terminals | screw clamp terminals 1 cable(s) 1.5-4 mm²solid, screw clamp terminals 1 cable(s) 0.75-4 mm²flexible without cable end, screw clamp terminals 1 cable(s) 0.34-2.5 mm²flexible with cable end, screw clamp terminals 2 cable(s) 1.5-4 mm²solid, screw clamp terminals 2 cable(s) 0.75-4 mm²flexible without cable end, screw clamp terminals 2 cable(s) 0.34-1.5 mm²flexible with cable end |
contactor application | motor control |
control circuit type | AC at 50/60 Hz |
control circuit voltage limits | operational: 0.8...1.15 Uc (at <50 °C), drop-out: 0.2...0.75 Uc (at <50 °C) |
depth | 57 mm |
device application | control |
device short name | LC1K |
flame retardance | V1 conforming to UL 94 |
heat dissipation | 1.3-1.3 W |
height | 58 mm |
hold-in power consumption in VA | 4.5-4.5 VA (at 20 °C) |
inrush power in VA | 30-30 VA (at 20 °C) |
IP degree of protection | IP2X conforming to VDE 0106 |
Irms rated making capacity | 110 A AC for signalling circuit conforming to IEC 60947, 160 A AC for power circuit conforming to NF C 63-110, 160 A AC for power circuit conforming to IEC 60947 |
maximum operating rate | 3600 cyc/h |
mechanical durability | 10 Mcycles |
minimum switching current | 5 mA for signalling circuit |
minimum switching voltage | 17 V for signalling circuit |
motor power kW | 4 kW at 480 V AC 50/60 Hz, 4 kW at 500...600 V AC 50/60 Hz, 4 kW at 660...690 V AC 50/60 Hz, 5.5 kW at 440 V AC 50/60 Hz, 4 kW at 220...230 V AC 50/60 Hz, 7.5 kW at 380...415 V AC 50/60 Hz |
mounting support | plate, rail |
net weight | 0.18 kg |
operating altitude | 2000 m without derating |
operating time | 10...20 ms coil de-energisation and NO opening, 10...20 ms coil energisation and NO closing |
overvoltage category | III |
pole contact composition | 3 NO |
Poles Description | 3P |
product certifications | CB Scheme, CCC, UL, CSA, EAC, CE, UKCA |
product or component type | contactor |
protective treatment | TC conforming to IEC 60068, TC conforming to DIN 50016 |
range | TeSys |
range of product | TeSys K |
rated breaking capacity | 110 A at 440 V conforming to IEC 60947, 80 A at 500 V conforming to IEC 60947, 70 A at 660...690 V conforming to IEC 60947 |
rated operational voltage limits | power circuit: 690 V AC 50/60 Hz, signalling circuit: 690 V AC 50/60 Hz |
safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1, B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
signalling circuit frequency | <= 400 Hz |
tightening torque | 0.8-1.3 N.m - on screw clamp terminals Philips No 2, 0.8-1.3 N.m - on screw clamp terminals flat Ø 6 mm, 0.8-1.3 N.m - on screw clamp terminals pozidriv No 2 |
utilisation category | AC-3, AC-1, AC-3e |
width | 45 mm |
[Icw] rated short-time withstand current | 115 A 50 °C - 1 s for power circuit, 105 A 50 °C - 5 s for power circuit, 100 A 50 °C - 10 s for power circuit, 75 A 50 °C - 30 s for power circuit, 55 A 50 °C - 1 min for power circuit, 50 A 50 °C - 3 min for power circuit, 25 A 50 °C - >= 15 min for power circuit, 80 A - 1 s for signalling circuit, 90 A - 500 ms for signalling circuit, 110 A - 100 ms for signalling circuit |
Non overlap distance | 0.5 mm |
ambient air temperature for operation | -25-50 °C |
standards | EN/IEC 60947-4-1, GB/T 14048.4, UL 60947-4-1, CSA C22.2 No 60947-4-1, JIS C8201-4-1 |
[Ie] rated operational current | 16 A at <= 440 V AC-3 for power circuit, 20 A at <= 690 V AC-1 for power circuit, 16 A at <= 440 V AC-3e for power circuit |
insulation resistance | > 10 MOhm for signalling circuit |
mechanical robustness | shocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27, shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27, vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6, vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6 |
Electrical Durability | 1.3 Mcycles 16 A AC-3 at Ue <= 440 V, 1.3 Mcycles 16 A AC-3e at Ue <= 440 V |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account