
calcActive())">
Circuit breaker basic frame, ComPacT NSX630N, 50kA at 415VAC 50/60 Hz, 630A, without trip unit, 3 poles
C63N3
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C63N3
Circuit breaker basic frame, ComPacT NSX630N, 50kA at 415VAC 50/60 Hz, 630A, without trip unit, 3 poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker basic frame, ComPacT NSX630N, 50kA at 415VAC 50/60 Hz, 630A, without trip unit, 3 poles
KWDÂ 0.000
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
Description
Promotional Video
Product Details
Activity | PPCCB |
---|---|
Part Number | C63N3 |
[ics] Rated Service Breaking Capacity | 11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 42 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-2 |
breaking capacity | 85 kA at 240 V AC 50/60 Hz conforming to UL 508, 22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA at 480 V AC 50/60 Hz conforming to UL 508, 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA at 600 V AC 50/60 Hz conforming to UL 508, 42 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | N 50 kA 415 V AC |
Connection Pitch | 45 mm |
Downside Connection | front |
suitability for isolation | yes conforming to EN/IEC 60947-2 |
Upside Connection | front |
utilisation category | category A |
ambient air temperature for storage | -50-85 °C |
compatibility code | NSX630 |
control type | toggle |
depth | 110 mm |
device application | distribution |
device short name | NSX630N |
Electrical Durability | 6000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2, 2000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2, 4000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2, 8000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2 |
height | 255 mm |
IK degree of protection | IK07 conforming to IEC 62262 |
IP degree of protection | IP40 conforming to IEC 60529 |
mechanical durability | 15000 cycles conforming to IEC 60947-2 |
mounting mode | fixed |
mounting support | backplate |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 3P |
pollution degree | 3 conforming to IEC 60664-1 |
product certifications | CSA, UL |
product or component type | basic frame |
Protection Type | without protection |
range | ComPacT new generation |
range of product | ComPacT NSX400...630 new generation |
width | 140 mm |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 60947-2, UL 508 |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account